Loading...
Product added to your list. To view the list, Click Here

15 Amp Heavy Duty Triple Outlet/Receptacle Adapter, Grounding, Orange

699

Indoor 15 Amp, 125 Volt, 2-Pole, 3-Wire, Grounded Single-to-Triple Adapter, Vinyl, 3 Straight or Angle Plugs Accepted - Orange
UPC Code: 078477100585
Country of Origin : China
RoHS Compliant: Yes – Click Here
NEMA 5-15P

Product Information

  • Electrical Specifications

    Amperage : 15 A

    Color : Orange

    Grounding : Grounding

    Voltage : 125 VAC

  • Material Specifications

    Color : Orange

    Plug Rating : NEMA 5-15P 2P, 3W, U-Ground

    Plug Type : Polarized Plug

    Plugs Accepted : 3 Straight or Angled Plugs

    Pole : 2

    Wire : 3

  • Mechanical Specifications

    Amperage : 15 A

    Color : Orange

    Grounding : Grounding

    NEMA : 5-15P

    Plug Rating : NEMA 5-15P 2P, 3W, U-Ground

    Plug Type : Polarized Plug

    Plugs Accepted : 3 Straight or Angled Plugs

    Pole : 2

    Standards and Certifications : cULus, NOM

    Tap Type : Triple Tap

    Voltage : 125 VAC

    Warranty : 2-Year Limited

    Wire : 3

  • Product Features

    Feature : Indoor Only

    NEMA : 5-15P

    Standards and Certifications : cULus, NOM

    Tap Type : Triple Tap

    Warranty : 2-Year Limited

  • Standards and Certifications

    Amperage : 15 A

    Grounding : Grounding

    NOM : 057

    UL Listed : File E-13394

    Voltage : 125 VAC

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications