Cat 6 Flat 110-Style Patch Panel, 24-Port, 1RU, White
69586-W24
Leviton Cat 6 Flat 110-Style Patch Panels are designed for use on 19-inch standard racks and cabinets. Patch panels include patented Retention Force Technology which promotes consistent performance over the life of the system. The installer-friendly design allows for quick installation, with standard 110 terminations on the rear of the panels that follow the normal installation color sequence (blue, orange, green, brown) from left to right. The Cat 6 system is designed for use in high megabit applications such as Gigabit Ethernet.
Color: White
UPC Code: 078477733530
Country of Origin : United States
Product Information
Patch Panels
Product Family : Patch Panels
Category : Cat 6
Color : White
Panel Shape : Flat
Ports : 24
RU : 1
Shielding : Unshielded
Termination : 110-Style Punchdown
- Patented Retention Force Technology protects tines from damage and increases system longevity
- Craft-friendly installation
- Universal T568A and T568B wiring cards for 110-style IDC terminations
- Color-coded front labeling for easy port identification (ANSI/TIA-606-C compliant)
- Terminates 26-22 AWG solid conductors
- Capable of multiple re-terminations
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors