Wetguard Watertight Locking Inlet
66W83
20 Amp, 347/600 Volt 3-Phase WYE, NEMA L23-20, 4P, 5W, Locking Single Inlet, Industrial Grade, Grounding, Wetguard - YELLOW
- BATTLE THE ELEMENTS- Resistant to water, acids, alkalies, and many automotive and industrial lubricants and solvents.
- ADVANCED LID DESIGN- Our spring-loaded flip lid is impact and chemical resistant with a Valox® PBT cover
- MORE SECURE- Dual-hasp provides additional lockout/tagout option for added security.
- DURABLE- Ideal for harsh environments with added resistance against heat, chemical corrosion, and physical abrasion
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477519271
Nema : L23-30P
Electrical Specifications
Amperage : 30 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Grounding
Phase : 3-Phase WYE
Pole : 4
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 347/600 VAC
Wire : 5
Environmental Specifications
Enclosure Rating : NEMA 4, 4X, 12 IEC IP66
Environment : Wet
Flammability : Rated V-2 per UL 94 (wiring module)
Operating Temperature : -40°C to 60°C
Material Specifications
Blades/Contacts, Terminal Clamps : Electroless Nickel-coated Brass
Cover Gasket : Santoprene TPV
Cover/Lid : Valox PBT
Mounting and Assembly Screws : Stainless steel, non-magnetic
Terminal Screws : Electroless Nickel-coated Brass
Torsion Spring Mechanism : Stainless Steel
Wiring Module : Nylon
Wiring Module Mounting Cup : Valox PBT
Mechanical Specifications
Product ID : Ratings and NEMA I.D. permanently marked on device
Screw Terminal Torque : 12-14 in-lbs
Terminal Accom. : #12 AWG to #8 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Product Features
Brand : Wetguard
Color : Yellow
Device Type : Locking Inlet
NEMA : L23-30P
Standards and Certifications
ANSI : C-73
CSA : C22.2 No. 42
NEMA : WD-6
NOM : 057
UL : 498
Related Videos
Wetguard
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors