6606-AI
600W, 120 Volt AC 60Hz, Single-Pole, True Touch Preset Incandescent Touch Dimmer, LED Locator Light - Ivory
UPC Code: 07847777472
Country of Origin : Please Contact Customer Service
Product Information
Updated
Product Features
Action : Standard ON/OFF
Color : Ivory
Light : LED Locator Light
Load Rating : 600W
Load Type : Incandescent
Preset : Preset
Protection : Radio/TV Filter
Standards and Certifications : UL/CSA
Style Name : True Touch
Switch Type : Single-Pole
Voltage : 120 VAC
Wallplate : Order Separately
Warranty : 2-Year Limited
Related Videos
Leviton Decora Devices
Residential
ELECTRIC VEHICLE CHARGING
Commercial
ELECTRIC VEHICLE CHARGING