Loading...

Wetguard Watertight Flip Lid with Single Receptacle

65W34

15 Amp, 277 Volt, NEMA L7-15R, 2P, 3W, Flip Lid with Receptacle, Single Locking Receptacle, Industrial Grade, Grounding, Wetguard Flip Lid, Side Wired, Nickel-Plated Brass Strap, - YELLOW

  • BATTLE THE ELEMENTS- Resistant to water, acids, alkalies, and many automotive and industrial lubricants and solvents.
  • ADVANCED LID DESIGN- Our spring-loaded flip lid is impact and chemical resistant with a Valox® PBT cover
  • MORE SECURE- Dual-hasp provides additional lockout/tagout option for added security.
  • DURABLE- Ideal for harsh environments with added resistance against heat, chemical corrosion, and physical abrasion
UPC Code: 078477065631
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here
NEMA L7-15R

Product Information

  • Environmental Specifications

    Environment : Wet

  • Product Features

    Amperage : 15 A

    Body Material : Nylon

    Brand : Wetguard

    Color : Yellow

    Device Type : Locking Outlet

    Face Material : Nylon

    Grounding : Grounding

    NEMA : L7-15R

    Pole : 2

    Standards and Certifications : UL/CSA

    Strap Material : Nickel-Plated Brass

    Termination : Side

    Voltage : 277 VAC

    Warranty : Limited Lifetime Warranty

    Wire : 3

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications