15 Amp Decora Combination Switch with LED Guide Light, White
6526-W
Combination Decora Switch with LED Guide Light, 15A-120VAC, Color- White
Our LED Sensor Guide Light Series unites Leviton's quality Decora wiring devices with energy-saving LED Guide Lights for a smart combination. The Sensor LEDs turn ON and OFF automatically in Switch/Guide Light or Tamper-Resistant Receptacle/Guide Light combinations, as well as a full LED Guide Light version that's perfect for hallways and stairways.
Color: White
UPC Code: 078477466476
Country of Origin : China
Product Information
Product Features
Amperage : 15 A
Color : White
Color Temperature : ~6000K
Feature : Single-Pole
Grounding : Grounding
Pole : 1
Termination : Back or Side
Torque Range : 14 – 18 in.-lbs
Type : Combination Decora Switch with LED Guide Light
Voltage : 120 VAC
- Meter Distance to Light (In): 6
- Current (mA): 3.7
- Light Output (LUX): 4