Dimmer Switch, Rotary Dimmer, 1000W, 120 Volt AC 60Hz, Single-Pole, Ivory, Van Gogh
61000-I
                                DISCONTINUED
                                
                                
                            
                        Rotary Dimmer, 1000W, 120 Volt AC 60Hz, Single-Pole, Van Gogh Electro-Mechanical Incandescent, Narrow Fin, - Ivory
Van Gogh, Leviton's architectural yet classic rotary dimmer, is a popular choice for a wide variety of commercial applications including high wattage applications. This rugged, full-range dimmer is designed for high-power incandescent loads (800W, 1000W, 1500W and 2000W). These devices feature screwless Snap-On covers; conceals heat fins.Do you have a question about dimmers, a dimmer, or a dimmer switch? Contact us to learn more.
Visit residential dimmers to browse ideas for your home!UPC Code: 07847741021
                            Country of Origin : Mexico
                            
                            
                          Product Information
Product Features
Action : Rotary ON/OFF
Color : Ivory
Fins : Narrow
Load Rating : 1000W
Load Type : Incandescent
Product Line : Van Gogh™
Product Type : Dimmer
Protection : Radio/TV Filter
Standards and Certifications : UL/CSA
Style Name : Van Gogh
Switch Type : Single-Pole
Type : Electro-Mechanical
Voltage : 120 Volt AC 60Hz
Wallplate : 1 Gang Included
Warranty : 2-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
    
    
        
        MOTION SENSORS | OCCUPANCY SENSORS
    
    
    
        
    - Wall Mount
 - Ceiling Mount
 - Power Packs
 - Protective Cages
 - Wall Switch
 - Wireless
 - Self-Contained
 - Outdoor
 - Accessories
 - Photocells
 - Integrated Fixture Control
 - Discontinued Occupancy Sensors and Vacancy Sensors
 - Occupancy Sensors and Vacancy Sensors
 - Smart Ceiling Mounted Occupancy Sensors and Room Controllers
 - Smart Sensors
 - Smart Fixture Mount Sensors