6098-NI
Discontinued Product. Medium Base Complete, Aluminum Shell Incandescent Lampholder, Push-Through, Single Circuit, 1/8 IPS Tapped Bushing Less Set Screw, - Nickel
Product Information
Electrical Specifications
Circuit : Single Circuit
Termination : 2 Terminal Screws
Voltage : 250 VAC
Wattage Rating : 250W
Material Specifications
Availability : Distribution
Color : Nickel
Finish : Polished Aluminum
Interior Material : Phenolic
Pushbar Material : Nylon
Screw Shell Material : Aluminum
Shell Material : Aluminum
Terminal Screws : Brass
Mechanical Specifications
Construction : Complete
Lamp Socket Base : Medium
Operator Type : Push-Through
Pipe Mount : 1/8 IPS Tapped Bushing Less Set Screw
Sequence : ON-OFF
Set Screw Thread : 8-32
Style Name : Electrolier
Product Features
Availability : Distribution
Circuit : Single Circuit
Construction : Complete
Finish : Polished Aluminum
Lamp Socket Base : Medium
Operator Type : Push-Through
Pipe Mount : 1/8 IPS Tapped Bushing Less Set Screw
Sequence : ON-OFF
Shell Material : Aluminum
Standards and Certifications : UL/CSA/NOM
Style Name : Electrolier
Termination : 2 Terminal Screws
Voltage : 250 VAC
Wattage Rating : 250W
Standards and Certifications
CSA Certified : File LR-1863
NOM Certified : 057
UL Listed : File E3810
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors