Loading...

2000i SDX 4RU Fiber Enclosure, black, empty, with sliding tray; Accepts up to (12) SDX adapter plates and splice trays or (12) SDX MTP cassettes.

5R4UH-S12

The OPT-X 2000i SDX Rack-Mount Enclosure allows for inter-connect or cross-connect between backbone cable and active equipment while utilizing minimum rack space in a frame or cabinet setting. The enclosure feature set and design allows for installer's ease in field termination of connectors, splicing, or pre-terminated Plug-n-Play solution. It is primarily used in high-density fiber applications such as data centers, equipment rooms, central offices, etc.

Color: Black

UPC Code: 078477352397
Country of Origin : Mexico

Product Information

  • Stylish and innovative design for today’s most advanced networks and settings
  • Sliding tray removes completely from enclosure to facilitate field terminations and splicing Sliding tray glides forward and backward, providing accessibility to front and rear bulkhead after installation
  • 17-inch depth for high-density fiber termination and/or splicing
  • Removable, transparent hinged doors and slide-away covers allow easy access during install and visibility of interior after install
  • Patch cord bend-radius guides minimize macro bending
  • Stackable and adjustable fiber rings simplify cable routing and organization
  • Saddles pivot for improved patch cord routing and organization
  • Removable rubber grommets protect cable and minimize dust build-up
  • Multiple mounting bracket positions for 19-inch or 23-inch rack and cabinet installation (23-inch 1RU mounting bracket sold separately)
  • Constructed of durable polycarbonate plastic and 16-gauge steel, powder-coated black
  • Retrofit Sliding Tray, sold separately, allows for higher density applications using HDX MTP Cassettes (1RU and 2RU)
  • Convert to HDX cassettes or adapter plates using conversion bracket (sold separately)

Related Videos

Opt-X SDX 2000i Fiber Optic Enclosure

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications