20 Amp Decora Single-Pole Switch / 5-20R Outlet/Receptacle, Combination Device, Grounding, White
5636-W
20 Amp, 120 Volt, Decora Single-Pole / 5-20R AC Combination Switch, Commercial Grade, Grounding, Side Wired - White
Leviton's Decora Combination Switch is the perfect choice for any area in a home. Its simple, functional design allows you to save space wherever the switch is installed. Beautifully styled and part of the notable Decora line, the switch comes in a variety of popular colors. Its impact-resistant exterior ensures damage protection and a long service life.
Color: White
Product Information
Product Features
Actuator Material : Thermoplastic
Amperage : 20 A
Body Material : Thermoplastic
Color : White
Feature : Single-Pole / 5-20R
Grounding : Grounding
HP Rating : 1HP-120V 2HP-240V
Max. Amperage : 16 Amp
NEMA : 5-20R
Pole : 1
Product Type : Switch/Outlet Combo
Standards and Certifications : UL/CSA
Strap Material : Steel
Termination : Side
Torque Range : 14 – 18 in.-lbs
Type : Decora Combination Switch
Voltage : 120 VAC
Warranty : 2-Year Limited
Related Videos
Leviton Presents: How to Install a Combination Device with a Single Pole Switch and a Receptacle
Leviton Decora Devices
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
 - Ceiling Mount
 - Power Packs
 - Protective Cages
 - Wall Switch
 - Wireless
 - Self-Contained
 - Outdoor
 - Accessories
 - Photocells
 - Integrated Fixture Control
 - Discontinued Occupancy Sensors and Vacancy Sensors
 - Occupancy Sensors and Vacancy Sensors
 - Smart Ceiling Mounted Occupancy Sensors and Room Controllers
 - Smart Sensors
 - Smart Fixture Mount Sensors