15 Amp Decora Single-Pole Switch, Outlet/Receptacle, Combination Device, Grounding, Gray
5625-GY
15 Amp, 120 Volt, Decora Single-Pole / 5-15R AC Combination Switch, Commercial Grade, Grounding, Side Wired - Gray
Leviton's Decora® Combination Switch is the perfect choice for any area in a home. Its simple, functional design allows you to save space wherever the switch is installed. Beautifully styled and part of the notable Decora® line, the switch comes in a variety of popular colors. Its impact-resistant exterior ensures damage protection and a long service life.
Color: Gray
Product Information
Product Features
Actuator Material : Thermoplastic
Amperage : 15 A
Body Material : Thermoplastic
Color : Gray
Feature : Single-Pole / 5-15R
Grounding : Grounding
HP Rating : 1/2HP-120V 2HP-240V
Max. Amperage : 12 Amp
NEMA : 5-15R
Pole : 1
Product Type : Switch/Outlet Combo
Standards and Certifications : UL/CSA
Strap Material : Steel
Termination : Side
Type : Decora Combination Switch
Voltage : 120 VAC
Warranty : 2-Year Limited
- Elegant Decora® brand designer styling provides multiple control in a single-gang wallbox
- All devices have grounding screw
- Fit standard wall boxes
- Backed by a Limited Two-Year Warranty
Related Videos
Leviton Presents: How to Install a Combination Device with a Single Pole Switch and a Receptacle
Leviton Decora Devices
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors