20 Amp, 4-in-1 Surge Protective Isolated Ground Quadruplex Receptacle Outlet, Heavy-Duty Industrial Specification Grade
5490-IGB
4-in-1 Surge Protective Isolated Ground Quadruplex Receptacle Outlet, Heavy-Duty Industrial Specification Grade, 20 Amp, 125 Volt, Side Wire, NEMA 5-20R, 2-Pole, 3-Wire - Blue
- Code Compliant - Allows you to increase the number of receptacles in your facility without having to pull new wires
- Durable - Impact and chemical resistant nylon cover and base
- Easy Installation - Termination anchor holes for easy conductor wiring
- Reliable - 5-Year Limited Warranty
Color: Blue
Product Information
AC Horsepower Ratings
At Rated Voltage : 1 HP
Electrical Specifications
Amperage : 20 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Pole : 2
Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Body Material : Nylon
Face Material : Nylon
Grounding Screw : Steel 8-32 w/ 12AWG Green 8 Inch Pigtail
Line Contacts : Phosphor Bronze
Terminal Screws : Brass 8-32
Yoke : Zinc-Plated Steel
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Screw Terminal Torque : 14-18 in-lbs
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, White-Neutral
Termination : Back or Side Wire
Performance Data
Diagnostics : Indicator Light
Joules Rating : 720
MCOV : 150V rms
Max Surge Current L-N : 24kA
Noise Rejection : -30dB at 500kHz-300MHz
Nominal Discharge Current Rating : 3kA
Short Circuit Current Rating : 5kA
UL1449 Impulse 6kV/500A L-N : 330V
VPR : L-N:500V, L-G:600V, N-G:500V
Product Features
Amperage : 20 A
Body Material : Nylon
Brand : 4-in-1
Color : Blue
Device Type : Quadruplex Receptacle
Diagnostics : Indicator Light
Face Material : Nylon
Feature : Surge
Function : Surge Protective Isolated Ground
Grade : Commercial Specification Grade
Grounding : Isolated Ground
Joules Rating : 720
Max Surge Current L-N : 24kA
NEMA : 5-20R
Noise Rejection : -30dB at 500kHz-300MHz
Pole : 2
Standards and Certifications : UL/CSA
Strap Material : Steel
Termination : Back or Side Wire
UL1449 Impulse 6kV/500A L-N : 330V
Voltage : 125 VAC
Warranty : 5-Year Limited
Wire : 3
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File 152105
NEMA : WD-1 WD-6
NOM : 057
UL Fed Spec WC-596 : File E13399
UL498 : File E13399
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors