Loading...

15 Amp Duplex Receptacle/Outlet, Industrial Grade, Tamper-Resistant, Self-Grounding

5262-2PE

Duplex Receptacle Outlet, Extra Heavy-Duty Industrial Specification Grade, Two Outlets Marked "Controlled", Tamper-Resistant, Smooth Face, 15 Amp, 125 Volt, Back or Side Wire, NEMA 5-15R, 2-Pole, 3-Wire, Self-Grounding - Black

Leviton offers custom imprinting solutions to meet the 2014 National Electrical Code requirements for identifying receptacles that will be automatically de-energized as part of an overall plug load control program. All 15A & 20A, 125V receptacles that are automatically controlled will be marked with a specific symbol.

UPC Code: 078477706282
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here
NEMA 5-15R

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 1/2 HP

  • Electrical Specifications

    Amperage : 15 A

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Self-Grounding

    Pole : 2

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 75°C

  • Material Specifications

    Body Material : Nylon

    Face Material : Nylon

    Ground Clips : Brass

    Grounding Screw : Brass 8-32

    Line Contacts : Triple-Wipe .040" High Performance Brass Alloy

    Strap Material : Brass .050"

    Terminal Clamp : Zinc-Plated Steel

    Terminal Screws : Brass 10-32

  • Mechanical Specifications

    Product ID : Ratings are permanently marked on device

    Screw Terminal Torque : 14-18 in-lbs

    Terminal Accom. : 14-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Termination : Back or Side Wire

    Wire Type : Solid or Stranded Building Wire

  • Product Features

    Color : Black

    Device Type : Duplex Receptacle Outlet

    Feature : Two Outlets Marked Controlled,Tamper-Resistant,Smooth Face

    Grade : Extra Heavy-Duty Industrial Specification Grade

    NEMA : 5-15R

  • Standards and Certifications

    ANSI : C-73

    Applicable Standards : UL 498, CSA C22.2 No. 42, FedSpec W-C 596

    Certification/Listing : UL, CSA, NOM-ANCE

    NEMA : WD-1 & WD-6

  • Warranty

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications