15 Amp Duplex Receptacle/Outlet, Commercial Grade, Self-Grounding
5028
Duplex Receptacle Outlet, Commercial Specification Grade, Indented Face, 15 Amp, 250 Volt, Side Wire, NEMA 6-15R, 2-Pole, 3-Wire, Self-Grounding - Brown
Leviton’s line of Heavy-Duty Specification Grade receptacles are designed and manufactured to withstand the most demanding environments. Available in a wide variety of configurations, including isolated ground, tamper-resistant, etc., these Commercial Grade devices are the electrical contractor's choice for use in hotels, schools, hospitals and commercial office buildings.
Color: Brown
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477773550
Nema : 6-15R
RoHS Compliant : Yes
AC Horsepower Ratings
At Rated Voltage : 1-1/2 HP
Electrical Specifications
Amperage : 15 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Self-Grounding
Pole : 2
Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current
Voltage : 250 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Body Material : Polypropylene
Color : Brown
Face Material : Nylon
Ground Clips : Brass
Grounding Screw : Brass 8-32
Line Contacts : Brass .031 Thick
Strap Material : Zinc-Plated Steel
Terminal Screws : Brass 8-32
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Screw Terminal Torque : 14-18 in-lbs
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Side Wire
Product Features
Color : Brown
Device Type : Duplex Receptacle Outlet
Feature 4 : Indented Face
Grade : Commercial Specification Grade
Grounding : Self-Grounding
NEMA : 6-15R
Standards and Certifications
ANSI : C-73
Applicable Standards : CSA C22.2 No.42, UL 498, UL Fed Spec W-C-596
NEMA : WD-1 & WD-6
NOM : 057
Warranty : 10-Year Limited