49 Series Male Plug, 646 MCM, Crimp Tube Termination, Replacement Contact Only
49M64-C
Male, Plug Contact, Crimped, 646 MCM Cable, 1009 Amp Max., 1000Volt, 49 Series, Industrial Grade, Rhino-Hide Single Pole Connector - ALUMINUM
Designed for the most extreme, demanding conditions, the 49 Series of high amperage devices includes male and female plugs, panel mount receptacles and accessories. They are an ideal solution for installations on both new and existing silicon-controlled rectifiers (SCRs) and generator stations as well as on generator stations and new oil or gas rigs.
- Color-coded connector insulator for quick visual identification of circuit and phase connections
 - UV stable, high-performance TPV insulator resists cracking for greater service life
 - Leviton plugs mate with other manufacturers' high-amperage single pole plugs and receptacles for fast, easy change out
 
UPC Code: 078477280522
                            Country of Origin : Please Contact Customer Service
                            
                            
                          Product Information
Electrical Specifications
Max. Amperage : 1009
Max. Voltage : 1000 Volt
Material Specifications
Connector Retention Ring : Anodized Aluminum
Male Contact : Silver-Plated High Conductivity Alloy
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
    
    
        
        MOTION SENSORS | OCCUPANCY SENSORS
    
    
    
        
    - Wall Mount
 - Ceiling Mount
 - Power Packs
 - Protective Cages
 - Wall Switch
 - Wireless
 - Self-Contained
 - Outdoor
 - Accessories
 - Photocells
 - Integrated Fixture Control
 - Discontinued Occupancy Sensors and Vacancy Sensors
 - Occupancy Sensors and Vacancy Sensors
 - Smart Ceiling Mounted Occupancy Sensors and Room Controllers
 - Smart Sensors
 - Smart Fixture Mount Sensors