Female Plug, 535 MCM
49F53-H
Rhino-Hide 49 Series Single Pole Male Connector (Contact, Insulator, & Dust Cap), Industrial Grade, Crimped, 535 MCM Cable, 1000 Volt, 898 Amp Max - BROWN
Designed for the most extreme, demanding conditions, the 49 Series of high amperage devices includes male and female plugs, panel mount receptacles and accessories. They are an ideal solution for installations on both new and existing silicon-controlled rectifiers (SCRs) and generator stations as well as on generator stations and new oil or gas rigs.
- Color-coded connector insulator for quick visual identification of circuit and phase connections
- UV stable, high-performance TPV insulator resists cracking for greater service life
- Leviton plugs mate with other manufacturers' high-amperage single pole plugs and receptacles for fast, easy change out
Color: Brown
Product Information
Electrical Specifications
Max. Amperage : 898
Max. Voltage : 1000 Volt
Material Specifications
Cable Clamp : Stainless Steel
Connector Insulator : Santoprene TPV
Connector Retention Ring : Anodized Aluminum
Dust Cap : Santoprene TPV
Female Contact : Silver-Plated High Conductivity Alloy
Product Features
Color : Brown
Standards and Certifications
NEMA Rating : Type 3R
UL : Recognized Component
Related Products
Residential
- Traditional Circuit Breakers
- Smart Circuit Breakers
- Outdoor Meter Main
- Indoor Load Centers
- Outdoor All-in-One
- Main Circuit Breakers
- Covers & Doors
- Traditional Circuit Breakers
- Surge Protective
- Accessories
- Canadian Load Centers
- single family residences
- Multi-Dwelling Units (MDU)
- Utility Products for Residential