Loading...

49 Series Coupler

49COP-GY

49 Series Single Pole Rhino-Hide High Amperage In-Line Coupler, Industrial Grade - GRAY

UPC Code: 078477558133
Country of Origin : Please Contact Customer Service

Product Information

  • Material Specifications

    Material : Aluminum

  • Product Features

    Dimensions : 5.13 in L x 3.5 in W x 3.5 in H

    Function : For mating male to female 49 Series plugs

    Color : Gray

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications