Loading...

Flat QUICKPORT™ Patch Panel, 48-Port, 2RU, Black. Cable Management bar not included.

49355-H48

QUICKPORT Patch Panels are compatible with all QUICKPORT modular connectors to maximize versatility with a variety of media applications and enable easy upgrades. The panel fits all industry-standard 19-inch racks and cabinets.

Color: Black

UPC Code: 078477999578
Country of Origin : Taiwan
RoHS Compliant: Yes – Click Here

Product Information

  • Patch Panels

    Category : Empty

    Color : Black

    Panel Shape : Flat

    Ports : 48

    RU : 2

    Shielding : Unshielded

    Termination : QUICKPORT

  • Mounts on 19-inch equipment racks
  • Accepts all QUICKPORT-style connectors
  • Includes port numbers
  • Includes write-on blocks

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications