Loading...

2-Gang Receptacle Wallplate, Standard Size, Aluminum

4934

2-Gang Flush Mount 2.15 Inch Dia. Device Receptacle Wallplate, Standard Size, Steel, Device Mount, - Aluminum

UPC Code: 078477202609
Country of Origin : China

Product Information

  • Product Features

    Color : Aluminum

    Construction : Metal

    Gang : 2

    Mount : Device

    Size : Standard

    Standards and Certifications : UL/CSA

    Type : Flush Mount

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications