Loading...

Lampholder, Fluorescent, Pedestal Base, Plunger End, 660W-600V, High Output, Recessed Double Contact

488

DISCONTINUED
Fluorescent lampholder pedestal base, plunger end, 660W-600V, high output, recessed double contact; with horizontal contacts.
UPC Code: 078477107669
Country of Origin : Mexico

Product Information

  • Mechanical Specifications

    Contact Type : Plunger

  • Product Features

    Body Material : Thermoset

    Contact Material : Silver-Plated Copper-Alloy

    Lamp Contacts : Double Contact Horz.

    Lampholder Type : Linear

    Light Type : Fluorescent

    Style Name : Pedestal

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications