Submeter, Outdoor, Universal Voltage, 3 Phase 3 Wire/4 Wire, 20A-5000A, (3) 18 Inch Rogowski Current Transformers, Electric Meter Kit
41OUM-R18
Series 4100 Submeter, Outdoor Universal Voltage Bi-Directional 3-phase 3W/4W Modbus Submeter Kit (CTs included), (3) 18" Rogowski Current Transformers (CT)
The VerifEye™ Series 4100 Bidirectional ModBus RTU and BACnet MS/TP Submeter Kits feature bidirectional monitoring specifically designed for renewable energy applications. The Series 4100 Meter Kits measure power imported from the utility grid and power exported from renewable energy sources like solar panels. The Series 4100 Meters are available in standalone DIN rail mount or a NEMA 4X enclosure. The 3-phase, advanced communication meter kits come with either split core or flexible rope-style Rogowski Current Transformers (CTs) for compact or irregularly shaped conductors.
Product Information
Electrical Specifications
Amperage : 5000 A
Voltage : Universal Bi-Directional 3-phase 3W/4W
Product Features
CTs Included : 3 Rogowski Coil CTs
Communication : ModBus/RTU, BACnet MS/TP
Enclosure : Outdoor (NEMA 4X)
Meter Configuration : Single Meter
Product Line : Series 4100 Kit
Type
Product Type : Submeter and Current Transformer(s)
Standards and Certifications
Buy American Act (BAA) Compliant : Yes
- Bidirectional monitoring
- Industrial temperature range: -22-158°F
- 50/60 Hz
- Versatile input voltage: 90-600VAC including 347VAC (L-N) and 600VAC (L-L)
- Rogowski CT Options (20-5,000A)
- DIN rail mount or NEMA 4X enclosure
- Energy monitoring for AMR/BAS/BMS/EMS systems
- Industrial monitoring
- Renewable energy applications such as solar panels and wind
- Tenant cost allocation
- Energy conservation and cost reduction
- Green building initiatives and government mandates
- Measurement and verification
- Load profiling and benchmarking
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors