Loading...

Submeter, Outdoor, Universal Voltage, Bidirectional, 3 Phase 3 Wire/4 Wire, BACNet/MS/TP, Electric Meter, USE Rogowski CTs

41OUB-R

Series 4100 Submeter, Outdoor Universal Bi-Directional 3-phase 3W/4W BACnet MS/TP. SUBMETER ONLY (for use with Rogowski Coil CTs Only)

The VerifEye™ Series 4100 Bidirectional ModBus RTU and BACnet MS/TP submeter kits feature bidirectional monitoring specifically designed for renewable energy applications. The Series 4100 Meter Kits measure power imported from the utility grid and power exported from renewable energy sources like solar panels. The Series 4100 Meters are available in standalone DIN rail mount or a NEMA 4X enclosure. The 3-phase, advanced communication meter kits come with either split core or flexible rope-style Rogowski Current Transformers (CTs) for compact or irregularly shaped conductors.

UPC Code: 078477765296
Country of Origin : United States

Product Information

  • Electrical Specifications

    Voltage : Universal Bi-Directional 3-phase 3W/4W

  • Product Features

    CTs Included : No Meter Only

    Communication : ModBus/RTU, BACnet MS/TP

    Enclosure : Outdoor (NEMA 4X)

    Meter Configuration : Single Meter

    Product Line : Series 4100

    Product Type : Electric Submeter

  • Standards and Certifications

    Buy American Act (BAA) Compliant : Yes

  • Bidirectional monitoring
  • Industrial temperature range: -22-158°F
  • 50/60 Hz
  • Versatile input voltage: 90-600VAC including 347VAC (L-N) and 600VAC (L-L)
  • Rogowski CT Options (20-5,000A)
  • DIN rail mount or NEMA 4X enclosure
  • Energy monitoring for AMR/BAS/BMS/EMS systems
  • Industrial monitoring
  • Renewable energy applications such as solar panels and wind
  • Tenant cost allocation
  • Energy conservation and cost reduction
  • Green building initiatives and government mandates
  • Measurement and verification
  • Load profiling and benchmarking

Related Videos

Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering
How to read Current Transformer Ratings for Submeters - Video
Current Transformer (CT) Installation and Orientation for Submeters - Video
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications