Voice Grade QUICKPORT™ Jack, 6P6C, Black
41106-RE6
USOC and Voice-Grade modular connectors snap into the entire Leviton QUICKPORT family of workstation housings. These include Multimedia Outlet System (with QUICKPORT module adapter), Decora® Inserts, patch panels, and patch blocks.
Color: Black
Country of Origin : Please Contact Customer Service
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477834251
Product Features
Product Family : Jacks
Category Rating : Voice-Grade
Color : Black
Shielding : Unshielded
Termination Type : Punchdown
Packaging : Single
Shutter Mechanism : None