RCA Feedthrough QUICKPORT™ Connector, Gold-Plated, Black Stripe, Light Almond Housing
40830-BTE
DISCONTINUED
The RCA Feedthrough QUICKPORT Connector provides audio connectivity for workstation cabling for termination on UTP cable, speaker wire, or shielded AV cable. The connectors snap into any QUICKPORT housing: flush- and surface-mount outlets, Multimedia Outlet System (with adapter), Decora® Inserts, patch panels, and patch blocks.
UPC Code: 078477342251
Country of Origin : China
Product Information
Environmental Specifications
Flammability : Rated V-0 per UL 94
Material Specifications
Barrel or Stripe Color : Black
Body Color : Light Almond
Body Material : High-Impact Fire-Retardant Plastic
Contact Surface Material : Gold-Plated
Mechanical Specifications
Cable Type : Shielded A/V with Terminated RCA Plugs
Position / Conductor : Female to Female
Termination Type : Front and Rear RCA Plugs
- Compatible with all QUICKPORT wallplates, housings, and panels
- Available in a variety of colors to match housings or wallplates
- Standard colors for signal identification
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors