Loading...

4020-A3A

DISCONTINUED

Discontinued Product. Medium Base 2-Light Twin, Phenolic Multi-Cluster Incandescent Lampholder, Keyless, Single Circuit, 1/8 IPS Male Top Bracket Only, - Black

Documents

Technical Information

  • General Information

    UPC : 078477200551

  • Material Specifications

    Circuit : Single Circuit

    Max. Lamp Wattage : 60W

    Shell Material : Aluminum

    Voltage : 250 Volt

    Wattage Rating : 660W

  • Mechanical Specifications

    Construction : 2-Light Twin

    Lamp Socket Base : Medium

    Operator Type : Keyless

    Termination : 6-Inch 18-AWM TEW Wire Leads

    Wiring Access : 1/8 IPS Male Top Bracket Only

  • Product Features

    Availability : Distribution

    Circuit : Single Circuit

    Color : Black

    Construction : 2-Light Twin

    Lamp Base : Medium

    Lamp Socket Base : Medium

    Lampholder Type : Multi-Cluster

    Light Type : Incandescent

    Operator Type : Keyless

    Screw Shell Material : Aluminum

    Shell Material : Aluminum

    Standards and Certifications : UL

    Termination : 6-Inch 18-AWM TEW Wire Leads

    Voltage : 250 Volt

    Warranty : 1 Year Limited

    Wattage Rating : 660W

    Wiring Access : 1/8 IPS Male Top Bracket Only

  • Standards and Certifications

    UL Listed : File E3810

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications