Loading...

357-9

DISCONTINUED

Discontinued Product. Incandescent lampholder, Par connector - for 56 and 64 lamps, mogul base; 1000W-125V, with two white 18 inch 14AWG SEW-2 200C 600V glass braid leads, free ends stripped 3/4 inch.

UPC Code: 078477122563
Country of Origin : Please Contact Customer Service
RoHS Compliant: Yes – Click Here

Product Information

  • Mechanical Specifications

    Termination : 18 Inch-14 AWG SEW-2 200C Glass Braid Leads

  • Product Features

    Lamp Base : Mogul

    Light Type : HID / Mogul

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications