Locking Plug, 30 Amp, 120/208 Volt, Industrial Grade, Black & White
3431-C
- One piece contacts reduce friction and overheating
- Unique cord clamp accepts wide range of cord sizes
- Rugged nylon construction resists impact, sunlight, chemicals, and rough use
- Industry exclusive limited lifetime warranty
Product Information
Environmental Specifications
Environment : Dry
Flammability : Rated HB or better UL94
Operating Temperature : -40°C to 60°C
Material Specifications
Assembly Screws : Steel, Zinc Plated
Back Cover : Thermoplastic
Blades/Contacts : Solid Brass
Body Material : Impact Modified Nylon
Clamp Insert : Nylon
Color : Black-White
Cord-Clamp : Nylon
Terminal Screws : Brass
Wire Module : Nylon
Mechanical Specifications
Amperage : 30 A
Cord Range : .595 - 1.150
Current Interrupting : Certified for current interrupting at full rated current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Non-Grounding
Phase : 3-Phase WYE
Pole : 4
Product ID : Ratings and NEMA I.D. permanently marked on device
Temperature Rise : Max 30C at 250 cycles OL at 200 pct rated current
Terminal Accom. : 18-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Torque Range : 10-14 in-lbs
Voltage : 120/208 VAC
Wire : 4
Wire Gauge : 14-8 AWG
Product Features
Brand : Black and White
Color : Black-White
Wire Gauge : 14-8 AWG
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File LR-406
NEMA : WD-6
NOM : 057
UL498 : File E13393
Warranty : Limited Lifetime Warranty Warranty
Related Videos
Black and White Connector - Installation
Residential
- Traditional Circuit Breakers
- Smart Circuit Breakers
- Outdoor Meter Main
- Indoor Load Centers
- Outdoor All-in-One
- Main Circuit Breakers
- Covers & Doors
- Traditional Circuit Breakers
- Surge Protective
- Accessories
- Canadian Load Centers
- single family residences
- Multi-Dwelling Units (MDU)
- Utility Products for Residential