LEV Series IEC Pin & Sleeve Mechanical Interlock
3100MI7WLEV
100 Amp, 480 Volt, 2P, 3W, LEV Series North American-Rated IEC 60309-1 & 60309-2 Pin & Sleeve Mechanical Interlock, Industrial Grade, IP66/IP67/IP68/IP69/IP69K, Watertight, Non-Fused - Red
LEV Series IEC Pin & Sleeve Devices are designed to simplify your installation, endure the harshest environments and improve safety and productivity:
- Bottom hinged cover design makes installation and maintenance quicker and easier
- Superior watertight ratings including IP69K for washdown/outdoor applications and industry exclusive IP68 for long-term submersion
- NSF certified sanitary design trusted for use in food & beverage facilities
Color: Red
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477842584
Electrical Specifications
Amperage : 100 A
CSA : C22.2 No 94.1-07
Current Interrupting : Certified for current interrupting at full-rated current and voltage
Dielectric Voltage : 2200V for 1 minute
Endurance : 6,000 cycles under load
Horsepower Rating : 30HP
Pole : 2
SCCR : 65kA (non fused)
UL : UL1682, UL1686, UL50, UL50E, UL60947-4-1, UL60947-1, UL746
Voltage : 480 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-0 per UL 94
Gasket Aging : 70°C for 168 hr per UL50E
IP Rating : IP66, IP67, IP68, IP69, IP69K
NEMA Rating : 3R, 4X, 12
NSF : 14159-1, Hygenic Requirement for the Design of Meat & Poultry Processing Equipment
Operating Temperature : -40°C to 75°C
UV Resistance : UV stabilized F1 rated enclosure
Material Specifications
Contact Material : Nickel plated copper alloy
Gasket Material : Buna-N
Handle Material : PBT+PC with TPE Overmold
Housing Material : PBT+PC
Housing Screws : 303 Stainless Steel
Mechanical Specifications
Cold Impact : 5 ft-lb impact at -31°C for 3 hrs per UL746C
Crush Test : 100 lbs
Mold Stress Relief : 70°C for 7 hours without deformation
Product Features
Color : Red
Configuration : North American
Device Type : Non-Fused Mechanical Interlock
Series : LEV Series
Standards & Certifications
IEC Rating : IEC 60309-1, 60309-2, 60309-4
Warranty
Warranty : 5-Year Limited
Patents
- US9828789
- US11842863
- MX374848
- MX417278
- US12149019
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.