Loading...
Product added to your list. To view the list, Click Here

Illuminated Toggle Switch

3032-PLC

30 Amp, 120 Volt, Toggle Pilot Light - Illuminated ON, Double-Pole AC Quiet Switch, Extra Heavy Duty Spec Grade, Self Grounding, Back & Side Wired, - Clear

Color: Clear

UPC Code: 078477781517
Country of Origin : Mexico

Product Information

  • AC Horsepower Rating

    Horsepower Rating : 2 hp @ 120 V

    Max Amperage : 24 A

  • Electrical Specifications

    Amperage : 30 A

    Endurance : 50,000 cycles minimum

    Overload (UL20) : 100 cycles of overload at 4.8 times rated current

    Voltage : 120 VAC

    Grounding : Self-Grounding Clip and Terminal

    Function : Double-Pole (DP)

    Dielectric Voltage : 1500 V

    Temperature Rise : Max 30°C at full rated current

  • Environmental Specifications

    Flammability Rating : V-2 per UL 94

    Operating Temperature : Maximum continuous 65°C, minimum -40°C (w/o impact)

    Storage Temperature : -40°C to 65°C

  • Mechanical Specifications

    Product ID : Ratings are marked on device

    Wire Accomodation : #14-#10 AWG Back Wired; #14-#12 AWG Side Wired

    Termination : Back and Side Wire

    Screw Terminal Torque : 14-18 in-lbs

  • Product Features

    Feature(s) : Pilot Light (Load ON) - Requires Neutral Wire

    Color : Clear

    Device Type : Toggle Switch

    Grade : Extra Heavy-Duty Industrial Specification Grade

  • Standards and Certifications

    NEMA : WD-1 and WD-6

    Applicable Standards & Certifications : UL 20

    ANSI : C-73

  • Warranty

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications