20 Amp, 347/600 Volt, Flanged Inlet Locking Receptacle, Industrial Grade
2545
20 Amp, 347/600 Volt 3-Phase Y, NEMA L23-20P, 4P, 5W, Flanged Inlet Locking Receptacle, Industrial Grade, Grounding - WHITE
- One piece contacts reduce friction and overheating
 - Unique cord clamp accepts wide range of cord sizes
 - Rugged nylon construction resists impact, sunlight, chemicals, and rough use
 - 10-year limited warranty
 
Product Information
AC Horsepower Ratings
At Rated Voltage : N/A
Electrical Specifications
Amperage : 20 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Grounding
Phase : 3-Phase WYE
Pole : 4
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 347/600 VAC
Wire : 5
Environmental Specifications
Environment : Dry
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Body Material : Nylon
Color : White
Face Material : Nylon
Grounding Screw : Brass 8-32
Line Contacts : Solid Brass
Strap Material : Thermoplastic Nylon
Terminal Screws : Brass 10-32
Mechanical Specifications
Product ID : Ratings and NEMA I.D. permanently marked on device
Screw Terminal Torque : 10-14 in-lbs
Terminal Accom. : 18-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Back
Product Features
Brand : Black and White
Color : White
Device Type : Locking Flanged Inlet
NEMA : L23-20P
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File LR-406
NEMA : WD-6
NOM : 057
UL Fed Spec WC-596 : File E13393
UL498 : File E13393
Warranty : Limited Lifetime Warranty
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
 - Ceiling Mount
 - Power Packs
 - Protective Cages
 - Wall Switch
 - Wireless
 - Self-Contained
 - Outdoor
 - Accessories
 - Photocells
 - Integrated Fixture Control
 - Discontinued Occupancy Sensors and Vacancy Sensors
 - Occupancy Sensors and Vacancy Sensors
 - Smart Ceiling Mounted Occupancy Sensors and Room Controllers
 - Smart Sensors
 - Smart Fixture Mount Sensors