Loading...

Male Panel Mount Receptacle, 30-Degree, 250-777 MCM, Threaded Stud Termination

23R23-SR

23 Series Panel Mount Receptacle, Male, 690 Amp Max, 600 Volt, 30 Degree Angle, 1.125", Threaded Stud Termination, 250-777 MCM Cable Range, Red

Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools.

  • Shatter and crack proof – high durometer thermoplastic vulcanizate (TPV - Santoprene)
  • Color-coding provides fast and easy phase identification
  • Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications
UPC Code: 078477186756
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Electrical Specifications

    Max. Amperage : 690 Amp

    Max. Voltage : 600 Volt

  • Material Specifications

    Contact Material : Brass

    Sleeve Material : Santroprene TPV

    Strain Relief : Copper Wire

  • Mechanical Specifications

    Cable Range : 250-777MCM

    Connection Type : Threaded Stud

    Gender : Male

  • Product Features

    Color : Red

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications