Loading...

20 Amp, 250 Volt, Flanged Inlet Locking Receptacle, Industrial Grade

2375

20 Amp, 250 Volt 3-Phase, NEMA L11-20P, 3P, 3W, Flanged Inlet Locking Receptacle, Industrial Grade, Non-Grounding - WHITE

  • One piece contacts reduce friction and overheating
  • Rugged nylon construction resists impact, sunlight, chemicals, and rough use
  • Ratings and NEMA I.D. permanently marked on device
  • Industry exclusive limited lifetime warranty
UPC Code: 078477805947
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here
NEMA L11-20P

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 3 HP

  • Electrical Specifications

    Amperage : 20 A

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Non-Grounding

    Phase : 3-Phase

    Pole : 3

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Voltage : 250 VAC

    Wire : 3

  • Environmental Specifications

    Environment : Dry

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Body Material : Nylon

    Color : White

    Face Material : Nylon

    Grounding Screw : Brass 8-32

    Line Contacts : Solid Brass

    Strap Material : Thermoplastic Nylon

    Terminal Screws : Brass 10-32

  • Mechanical Specifications

    Product ID : Ratings and NEMA I.D. permanently marked on device

    Screw Terminal Torque : 10-14 in-lbs

    Terminal Accom. : 18-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Termination : Back

  • Product Features

    Brand : Black and White

    Color : White

    Device Type : Locking Flanged Inlet

    NEMA : L11-20P

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File LR-406

    NEMA : WD-6

    NOM : 057

    UL Fed Spec WC-596 : File E13393

    UL498 : File E13393

    Warranty : Limited Lifetime Warranty

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications