Loading...

23662-OSL

Fluorescent lampholder, dedicated T8, 16MM lamp center, small bi-pin, shunted, turn type with lamp lock, 660W-600V. UL AND CSA, slide on mounting. Bottom load. COF white. PKD: 1/polybag, 5/master carton.

UPC Code: 078477306390
Country of Origin : Mexico

Product Information

  • Mechanical Specifications

    Contact Type : Lamp-Lock

    Mounting Type : Slide-ON

  • Product Features

    Lamp Base : Small

    Lamp Contacts : Bi-Pin

    Lamp Type : T8 Only

    Lampholder Type : Linear

    Light Type : Fluorescent

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications