Loading...

23660-SWP

Fluorescent lampholder, T8/T12 (G13 base) medium bi-pin, shunted, turn-type with lamp lock, tall height, (30MM) lamp center. 660W-600V. UL and CSA, snap-in with post mounted, bottom load. Packaged 1/polybag, 5/master carton.

Country of Origin : Mexico

Instruction Sheet

Technical Information

  • General Information

    UPC : 078477349670

  • Mechanical Specifications

    Contact Type : Lamp-Lock

    Mounting Type : Snap-In

  • Product Features

    Lamp Base : Medium

    Lamp Contacts : Bi-Pin

    Lamp Type : T8 - T12

    Lampholder Type : Linear

    Light Type : Fluorescent

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications