Loading...

20 Amp, 125 Volt, Locking Plug, Industrial Grade

23004-LHG

20 Amp, 125 Volt, Non-NEMA, 2P, 3W, Locking Plug, Industrial Grade, Grounding, Power Interrupting, Hospital Use - Gray

Leviton’s Power Interrupting line of industrial and hospital grade plugs, connectors and flush receptacles provide a reliable solution while increasing safety and reducing the likelihood of equipment damage.

UPC Code: 078477914885
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Electrical Specifications

    Amperage : 20 A

    Current Interrupting : Certified for current interrupting at full rated current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Grounding

    Pole : 2

    Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Environment : Dry

    Flammability : Rated V-0 per UL 94

    Operating Temperature : -40°C to 105°C

  • Material Specifications

    Assembly Screws : Steel, Zinc Plated

    Blades/Contacts : Solid Brass

    Body Material : Super Tough Nylon

    Color : Gray

    Cord-Clamp : Nylon

    Grounding Screw : Brass 8-32

    Interior Material : Phenolic

    Line Contacts : Brass

    Terminal Screws : Brass 8-32

  • Mechanical Specifications

    Product ID : Ratings are permanently marked on device

    Terminal Accom. : 12-4 AWG

  • Product Features

    Body Material : Super Tough Nylon

    Color : Gray

    Feature : Power Interrupting

  • Standards and Certifications

    UL : 498

    cULus : Listed

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications