22 Series Male Plug, 350-500 MCM, Crimp Tube Termination
22L22-SE
                                    22 Series Ball Nose Cam-Type Male Plug, Contact & Insulator, Detachable, 350-500 MCM, Crimp Tube Termination, 600 Amp Max, 600VAC/DC, Black
                                    
                            Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools.
- Shatter and crack proof – high durometer thermoplastic vulcanizate (TPV - Santoprene)
 - Color-coding provides fast and easy phase identification
 - Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications
 
UPC Code: 078477270448
                            Country of Origin : Please Contact Customer Service
                            RoHS Compliant:   
                                Yes – Click Here
                            
                            
                          Product Information
Electrical Specifications
Max. Amperage : 600 Amp
Max. Voltage : 600 Volt
Material Specifications
Contact Material : Brass
Sleeve Material : Santoprene
Mechanical Specifications
Cable Range : 350-500MCM AWG
Connection Type : Crimped
Gender : Male
Product Features
Color : Black
Series : 22 Series
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
    
    
        
        MOTION SENSORS | OCCUPANCY SENSORS
    
    
    
        
    - Wall Mount
 - Ceiling Mount
 - Power Packs
 - Protective Cages
 - Wall Switch
 - Wireless
 - Self-Contained
 - Outdoor
 - Accessories
 - Photocells
 - Integrated Fixture Control
 - Discontinued Occupancy Sensors and Vacancy Sensors
 - Occupancy Sensors and Vacancy Sensors
 - Smart Ceiling Mounted Occupancy Sensors and Room Controllers
 - Smart Sensors
 - Smart Fixture Mount Sensors