Loading...

20 Amp 4-in-1 Quadruplex Receptacle/Outlet, Hospital Grade

21254-H

4-in-1 Quadruplex Receptacle Outlet, Heavy-Duty Hospital Grade, 20 Amp, 125 Volt, Side Wire, NEMA 5-20R, 2-Pole, 3-Wire - Brown

All Leviton Hospital Grade Receptacles undergo the most stringent UL testing to assure continuous, safe operation in any application requiring high-abuse tolerance, including health care facilities, manufacturing plants and schools.

  • Code Compliant - Allows you to increase the number of receptacles in your facility without having to pull new wires
  • Durable - Impact and chemical resistant nylon cover and base
  • Easy Installation - Termination anchor holes for easy conductor wiring
  • Reliable - 10-Year Limited Warranty

Color: Brown

UPC Code: 078477830802
Country of Origin : Mexico
NEMA 5-20R

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 1 HP

  • Electrical Specifications

    Amperage : 20 A

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Grounding

    Pole : 2

    Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Body Material : Nylon

    Color : Brown

    Face Material : Nylon

    Grounding Screw : Plated Steel

    Line Contacts : Phosphor Bronze

    Mounting Screws : Zinc-Plated Steel 8-32

    Strap Material : Galvanized Steel with Riveted Ground Contacts

    Terminal Screws : Brass 8-32

  • Mechanical Specifications

    Product ID : Ratings are permanently marked on device

    Screw Terminal Torque : 10-12 in-lbs

    Terminal Accom. : 14-12 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Termination : Side Wire

    Torque Range : 12-14 inch pounds

  • Product Features

    Brand : 4-in-1

    Color : Brown

    Device Type : Quadruplex Receptacle Outlet

    Grade : Heavy-Duty Hospital Grade

    NEMA : 5-20R

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File 152105

    NEMA : WD-1 WD-6

    NOM : 057

    UL498 : File E13399

    UL498HG : File E13399

    Warranty : 10-Year Limited

Related Videos

Hospital Grade 4-in-1 Receptacles

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications