Loading...

20MP-E

DISCONTINUED

20 Amp, 125 Volt, 2-Pole, 3-Wire, Stage Pin Male Plug Set Screw Terminals - BLACK

Leviton’s 20 Amp Stage Pin Connectors are user-friendly, durable and safe. The ergonomic profile fits comfortably in your hand, making it much easier to assemble and disassemble. This results in reduced fatigue for both the assembler and the user who frequently connects and disconnects cable assemblies. The unique profile also increases safety, as it is less likely to get entangled with other equipment. The strain relief system offers 30% more gripping power than the competitors offering, reducing the chance of personal injury or property damage that results when cables are accidentally stripped from their connectors under load. The additional strain relief power also helps extend cable assembly life, saving you time and money over its lifetime.

Color: Black

UPC Code: 078477127735
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Electrical Specifications

    Amperage : 20 A

    Current Interrupting : Certified for current interrupting at full rated current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Grounding

    Maximum Working Voltage : 125V as rated

    Pole : 2

    Temperature Rise : Max 30C at 150 cycles OL at 150 pct rated current

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Flammability : UL94V-2

    Operating Temperature : -20⁰C to 105⁰C

  • Material Specifications

    Assembly Screws : Hardened Steel

    Body Material : PBT Thermoplastic polyester resin

    Contacts : Solid Brass

    Terminal Cover Material : Polycarbonate

    Terminal Screws : Brass 8-32

  • Mechanical Specifications

    Product ID : Rating Molded into Body

    Terminal Accom. : 12-16 AWG

    Terminal ID : H-Hot, N-Neutral, G-Ground

  • Product Features

    Color : Black

    Device Type : Plug

  • Standards and Certifications

    UL : Listed

    Warranty : 2-Year Limited

Related Products

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications