Loading...

Submeter, Indoor, 277/480V, 1 Phase 3 Wire, Max 100A, Dual Element, Electric Meter

1N480-11

DISCONTINUED

Discontinued Product. Series 1000, Dual Element Meter, 1P/3W, 277/480V, 100:0.1A, Max 100A, SUBMETER ONLY.

UPC Code: 078477550489
Country of Origin : United States
RoHS Compliant: Yes – Click Here

Product Information

  • Electrical Specifications

    Amperage : 100 A

    Voltage : 277/480 VAC 1PH 3W

  • Product Features

    CTs Included : No - Submeter Only

    Communication : Pulse Output

    Enclosure : Indoor (NEMA 1)

    Meter Configuration : Single Meter

    Product Line : Series 1000

  • Measures kWh and demand (optional)
  • Conforms to all applicable standards of ANSI C12.1
  • Equipped with an Isolated Pulse Output channel
  • Utilizes revenue-grade 0.3% accuracy class 0.1A secondary solid core CTs that conform to all applicable ANSI requirements or 1.0% accuracy split-core CTs
  • Up to three sets of CTs per phase can be paralleled per meter without the need for a meter multiplier
  • Enclosures include surface mount industrial grade JIC steel indoor and NEMA 4X outdoor
  • Interfaces with numerous communication systems – Hardwired Automatic Meter Reading (AMR) or wireless AMR
  • Large LCD display shows kWh and instantaneous and peak demand (optionally) with manual keyed reset
  • Load Indicator LED verifies meter functionality
  • Reverse Phase Indicator LED illuminates if the meter is improperly installed
  • UL/cUL Listed for UL 916 Energy Monitoring Equipment
  • Five year warranty

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications