Loading...

Female Terminal Connector, #2 - 4/0 AWG, Bus Bar Mount

18F21-UW

18 Series Single Pole Female Terminal Connector, Bus Bar Bount, Angle, Cable Range #2 - 4/0, 400 Amp Max, White

Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools.

  • Single or double set screw termination
  • NEMA 3R rated for outdoor use when mated
  • UL: 1691, 508 – 35k A / 600V Short Circuit Current Rating
  • Color-coding provides fast and easy phase identification
  • Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications

Color: White

UPC Code: 078477719602
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Cable Range : 2-4/0 AWG

    Color : White

    Component : Connector

    Connection Type : Terminal

    Gender : Female

    Max. Amperage : 400 Amp

    Max. Voltage : 600 Volt

    Series : 18

    Standards and Certifications : UL/CSA

    Style Name : Angle

    Warranty : NA

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications