Loading...

17 Series Male Plug, Detachable, Double Set Screw, Cable Side Tapered, 250-350MCM

17D25-W

17 Series Male Cam-Type Detachable Plug, Taper Nose, Double Set Screw, Cable Side Tapered, Industrial Grade, 600 Volts, 690 Amp, Cable Range- 250 to 350MCM - WHITE

The 17 Series Taper Nose connectors withstand grueling, heavy-duty industrial use. Applications include generator test stations, water purification plants, electro-chemical machining equipment and other general industrial uses.

UPC Code: 07847715829
Country of Origin : United States

Product Information

  • Electrical Specifications

    Max. Amperage : 690 Amp

    Max. Voltage : 600 Volt

  • Material Specifications

    Contact Material : Brass

    Sleeve Material : Santroprene TPV

    Strain Relief : Copper Wire

  • Mechanical Specifications

    Cable Range : 250-350MCM

    Connection Type : Double Set Screw

    Gender : Male

  • Product Features

    Color : White

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications