Loading...

17 Series Male Plug, Detachable, Double Set Screw, 350-500MCM

17D22-G

DISCONTINUED

Male Plug, Contact & Insulator, Cam-Type, Detachable, Double Set Screw Termination, 350-500MCM, 690 Amp Max, 17 Series Taper Nose - GREEN

The 17 Series Taper Nose connectors withstand grueling, heavy-duty industrial use. Applications include generator test stations, water purification plants, electro-chemical machining equipment and other general industrial uses.

UPC Code: 078477991107
Country of Origin : Please Contact Customer Service

Product Information

  • Electrical Specifications

    Max. Amperage : 690 Amp

    Max. Voltage : 600 Volt

  • Material Specifications

    Contact Material : Brass

    Sleeve Material : Santroprene TPV

    Strain Relief : Copper Wire

  • Mechanical Specifications

    Cable Range : 350-500MCM AWG

    Connection Type : Double Set Screw

    Gender : Male

  • Product Features

    Cable Range : 350-500MCM AWG

    Color : Green

    Contact Cat. No. : 17D22-C

    Insulator Cat. No. : 17SDM-G

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications