17 Series Male Plug, Detachable, Double Set Screw, 250-350MCM
17D21-O
DISCONTINUED
17 Series Complete Male Detachable Plug, Cam-Type, Double Set Screw, Taper Nose, Industrial Grade, 250-350MCM, 570 Amp - ORANGE
The 17 Series Taper Nose connectors withstand grueling, heavy-duty industrial use. Applications include generator test stations, water purification plants, electro-chemical machining equipment and other general industrial uses.
UPC Code: 078477991039
Country of Origin : Please Contact Customer Service
Product Information
Updated
Electrical Specifications
Max. Amperage : 570 Amp
Max. Voltage : 600 Volt
Material Specifications
Contact Material : Brass
Sleeve Material : Santroprene TPV
Strain Relief : Copper Wire
Mechanical Specifications
Cable Range : 250-350MCM AWG
Connection Type : Double Set Screw
Gender : Male
Product Features
Color : Orange
Contact Cat. No. : 17D21-C
Insulator Cat. No. : 17SDM-O
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors