15 Amp Decora Three Rocker Combination Switch, Ivory
1755-2I
Individual Switches: 15 Amp, 120 Volt/Device Total: 20 Amp, 120 Volt. Decora Three Rocker Combination Switch w/ Grounding Lead Screw Terminals and Push-in Wiring. Ivory
Leviton's Decora Combination Switch is the perfect choice for any area in a home. Its simple, functional design allows you to save space wherever the switch is installed. Beautifully styled and part of the notable Decora line, the switch comes in a variety of popular colors. Its impact-resistant exterior ensures damage protection and a long service life.UPC Code: 078477040782
Country of Origin : Mexico
Product Information
Product Features
Actuator Material : Thermoplastic
Amperage : 15 A
Body Material : Thermoplastic
Color : Ivory
Feature : Single-Pole / Single-Pole / Single-Pole
Grounding : Grounding
Product Type : 3-Switch Combo
Standards and Certifications : UL/CSA
Strap Material : Steel
Termination : Quickwire Push-In
Torque Range : 14 – 18 in.-lbs
Type : Three Rocker Combination Switch
Voltage : 120 VAC
Warranty : 2-Year Limited
Related Videos
Leviton Decora Devices
How to Install a Decora Combination Device with Three Single Pole Switches
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors