Loading...

16RSW-U

16 Series Single Pole Cam Type Female Panel Connector Taper Nose, Threaded Stud with Microswitch, Cable Size 2 - 4/0 AWG, Rated up to 400 Amp

Rhino-Hide Single Pole Cam-Type Receptacles are tough and reliable. They feature a UV-stabilized high performance TPV insulator that resists cracking and color fading, and a positive vibration-proof connection. They are available in 8 standard colors for easy phase identification. NOTE: A complete catalog number requires that you append the color suffix to the base number as follows: W (White), E (Black), H (Brown), R (Red), B (Blue), O (Orange), G (Green), Y (Yellow). For example, to order a white plug the catalog number would be 16R21-UW.

UPC Code: 4
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Max. Amperage : 400 Amp

    Max. Voltage : 600 Volt

  • Material Specifications

    Contact Material : Brass

    Sleeve Material : Santroprene TPV

    Strain Relief : Copper Wire

  • Mechanical Specifications

    Cable Range : 2-4/0 AWG

    Connection Type : Threaded Stud

    Gender : Male

  • Standards and Certifications

    NEMA Rating : Type 3R

    UL : 1691

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications