16 Series Male Plug, 2/0 - 4/0 AWG, Single Set Screw Termination
16D23-UY
                                    16 Series Taper Nose Cam-Type Male Plug, Contact & Insulator, Detachable, 2/0 - 4/0 AWG, Single Set Screw Termination, 400 Amp Max, 600VAC/DC, Type 3R When Mated, Yellow
                                    Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools. 
                            - Single or double set screw or crimp tube termination
 - NEMA 3R rated for outdoor use when mated
 - Designed with cylindrical profile to reduce snap
 - UL: 1691, 508 – 35k A / 600V Short Circuit Current Rating
 - Color-coding provides fast and easy phase identification
 - Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications
 
Color: Yellow
Product Information
Electrical Specifications
Max. Amperage : 400 Amp
Max. Voltage : 600 Volt
Material Specifications
Contacts : Brass
Strain Relief : Copper Wire
Mechanical Specifications
Cable Range : 2/0 – 4/0 AWG
Connection Type : Single Set Screw
Gender : Male
Product Features
Color : Yellow
Standards and Certifications
CSA Standard : 1691
NEMA Rating : Type 3R
UL : 1691, 508 – 35k A / 600V Short Circuit Current Rating
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
    
    
        
        MOTION SENSORS | OCCUPANCY SENSORS
    
    
    
        
    - Wall Mount
 - Ceiling Mount
 - Power Packs
 - Protective Cages
 - Wall Switch
 - Wireless
 - Self-Contained
 - Outdoor
 - Accessories
 - Photocells
 - Integrated Fixture Control
 - Discontinued Occupancy Sensors and Vacancy Sensors
 - Occupancy Sensors and Vacancy Sensors
 - Smart Ceiling Mounted Occupancy Sensors and Room Controllers
 - Smart Sensors
 - Smart Fixture Mount Sensors