16 Series Cam-Type Adapter, Double Female
16A24-U
16 Series Taper Nose Cam-Type Double Female Connector, Female-Female, 400 Amp Max, 600VAC/DC
UPC Code: 4
Country of Origin : Mexico
Product Information
Electrical Specifications
Max. Amperage : 400 Amp
Max. Voltage : 600 Volt
Material Specifications
Contact Material : Brass
Sleeve Material : Santroprene TPV
Strain Relief : Copper Wire
Mechanical Specifications
Gender : Female-Female
Standards and Certifications
NEMA Rating : Type 3R
UL : 1691
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors