20 Amp Decora Plus Duplex Receptacle/Outlet, Commercial Grade, Self-Grounding
16462-E
Leviton’s line of Heavy-Duty Specification Grade receptacles are designed and manufactured to withstand the most demanding environments. Available in a wide variety of configurations, including isolated ground, tamper-resistant, etc., these Commercial Grade devices are the electrical contractor's choice for use in hotels, schools, hospitals and commercial office buildings.
Color: Black
Product Information
AC Horsepower Ratings
At Rated Voltage : 1-1/2 HP
Electrical Specifications
Amperage : 20 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Self-Grounding
Pole : 2
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 250 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Body Material : Thermoplastic Nylon
Clamp Nuts : Zinc-Plated Steel
Color : Black
Face Material : Thermoplastic Nylon
Ground Clips : Brass-Plated
Grounding Screw : Brass 8-32
Line Contacts : Brass Triple-Wipe .031 Thick
Strap Material : Zinc-Plated Steel
Terminal Screws : Brass 10-32
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Screw Terminal Torque : 14-18 in-lbs
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Back or Side Wire
Product Features
Brand : Decora Plus
Color : Black
Device Type : Duplex Receptacle Outlet
Feature 4 : Smooth Face
Grade : Heavy-Duty Industrial Specification Grade
NEMA : 6-20R
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File LR-406
NEMA : WD-6
NOM : 057
UL498 : File E13399
Warranty : 10-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
 - Ceiling Mount
 - Power Packs
 - Protective Cages
 - Wall Switch
 - Wireless
 - Self-Contained
 - Outdoor
 - Accessories
 - Photocells
 - Integrated Fixture Control
 - Discontinued Occupancy Sensors and Vacancy Sensors
 - Occupancy Sensors and Vacancy Sensors
 - Smart Ceiling Mounted Occupancy Sensors and Room Controllers
 - Smart Sensors
 - Smart Fixture Mount Sensors