20 Amp Decora Plus Duplex Receptacle/Outlet, Hospital Grade, Tamper-Resistant, Self-Grounding
16362-SGI
Color: Ivory
Product Information
AC Horsepower Ratings
Horsepower Rating : 1 HP
Electrical Specifications
Amperage : 20 A
Current Interrupting : Certified for current interrupting at full rated current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Self-Grounding
Maximum Working Voltage : 125V as rated
Pole : 2
Temperature Rise : Max 30C at 250 cycles OL at 200 pct rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Base Material : Nylon
Clamp Nuts : Zinc-Plated Steel
Color : Ivory
Cover Material : Nylon
Ground Clips : Nickel-Plated Brass
Grounding Screw : Nickel-Plated Brass
Line Contacts : Brass Triple-Wipe 0.040” Thick
Mounting Screws : Triple Combination Head, Steel
Strap Material : Nickel-Plated Brass
Terminal Screws : Nickel-Plated Brass
Mechanical Specifications
Product ID : Markings are permanently marked on device
Screw Terminal Torque : 14-18 in-lbs
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Back or Side Wire
Torque Range : 14-16 inch pounds
Product Features
Brand : Decora Plus
Color : Ivory
Device Type : Duplex Receptacle Outlet
Feature : Tamper-Resistant,Smooth Face
Grade : Extra Heavy-Duty Hospital Grade
NEMA : 5-20R
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File E152105
NEMA : WD-1 & WD-6
NOM : 057
RoHS : Compliant
UL Fed Spec WC-596 : File E13399
UL498HG : File E13399
Warranty : 10-Year Limited
Related Videos
Leviton Decora Devices
Related Products
Residential
- Traditional Circuit Breakers
- Smart Circuit Breakers
- Outdoor Meter Main
- Indoor Load Centers
- Outdoor All-in-One
- Main Circuit Breakers
- Covers & Doors
- Traditional Circuit Breakers
- Surge Protective
- Accessories
- Canadian Load Centers
- single family residences
- Multi-Dwelling Units (MDU)
- Utility Products for Residential