20 Amp Decora Plus Isolated Ground Duplex Receptacle/Outlet, Industrial Grade, Self-Grounding
16362-OIG
Decora Plus Isolated Ground Duplex Receptacle Outlet, Heavy-Duty Industrial Specification Grade, Smooth Face, 20 Amp, 125 Volt, Back or Side Wire, NEMA 5-20R, 2-Pole, 3-Wire, Self-Grounding - Orange
Color: Orange
Product Information
AC Horsepower Rating
Horsepower Rating : 1/2 HP
Electrical Specifications
Amperage : 20 A
Dielectric Voltage : Withstands 3000 V minimum
Grounding : Self-Grounding
Pole : 2
Temperature Rise : Max 30 °C after 250 cycles OL at 200 percent rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-0 per UL 94
Operating Temperature : -40°C to 75°C
Material Specifications
Body Material : PBT Polyester Blend
Face Material : PBT Polyester Blend
Ground Clips : Brass
Ground Contacts : 0.030" Brass
Grounding Screw : #8 hex head, triple drive Brass
Line Contacts : 0.030" Phosphor Bronze
Mounting Screws : Triple-Drive Plated Steel
Strap Material : Steel
Terminal Clamps : Brass
Terminal Screws : #8 Triple-Drive Brass
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Screw Terminal Torque : 14-18 in-lbs
Shutter Mechanism : Acetal
Terminal Accom. : #14 AWG - #10 AWG
Terminal ID : Brass - Hot, Green - Ground, Silver - Neutral
Termination : Back and Side Wire
Wire Type : Stranded or Solid
Product Features
Color : Orange
Device Type : Decora Plus Duplex Receptacle
Grade : Heavy-Duty Industrial Specification Grade
Warranty
Warranty : 10-Year Limited
- US8777674
- MX321216
- MX324598
- US8684771
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Residential
- Traditional Circuit Breakers
- Smart Circuit Breakers
- Outdoor Meter Main
- Indoor Load Centers
- Outdoor All-in-One
- Main Circuit Breakers
- Covers & Doors
- Traditional Circuit Breakers
- Surge Protective
- Accessories
- Canadian Load Centers
- single family residences
- Multi-Dwelling Units (MDU)
- Utility Products for Residential